Feed-through terminal block UK 6 N

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3004524

Part Number
3004524
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

2.89 €

1 3 Days

Loading...

  1. 1

Basic information

Total number of pins(Pole) 2 Color Grey AWG 24 - 10
Clamp width(mm) 8.2 Connector cross section (fixed)(mm²) 0.2 - 10 Connector cross-section (flexible)(mm²) 0.2 - 6
Nominal voltage(V) 800 Nominal voltage (details)(V) 800 V (at 10 mm²) Nominal current(A) 41
Nominal current (details)(A) 57 No. of rows 1 Product size (height)(mm) 47
Product size (length)(mm) 42.5 Product size (width)(mm) 8.2 Stripping length(mm) 10(max.)
Flammability rating V0 Connection (components) Screws Connector type (category) Continuity
Industrial goods No

This page is Feed-through terminal block UK 6 N, part number 3004524.
You can find the detail information about specifications and dimensions on part number 3004524.

Tech Support