Four-wire universal terminal UT 4-QUATTRO HV

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3048823
3048836
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color

2.41 €

100 7 Days Grey

2.41 €

100 Quote Blue

Loading...

  1. 1

Basic information

Clamp width(mm) 6.2 Connector cross section (fixed)(mm²) 0.14 - 6 Connector cross-section (flexible)(mm²) 0.14 - 6
Nominal voltage(V) 1000 Nominal current(A) 32 No. of rows 1
Pins per row 4 Product size (height)(mm) 50 Product size (length)(mm) 65.4
Flammability rating V0 Connection (components) Screws Connector type (category) Continuity

Tech Support