Brands
Company
Contact
Register
Login
Cart
EN / UK
Products / Categories
Solution Center
Industries Served
MISUMI Top
Electrical & Controls
Terminal Blocks
Terminal Blocks (Rod Terminal Type)
Fuse holder
Configure
Clear all
Product size (width)(mm)
13
14
Est. shipping days
All
Within 16 working days
PHOENIX CONTACT
Fuse holder
Catalog
Part number:
Still undefined.
2
possible part numbers found.
Product data
Add to "My Components"
Quantity:
Add to cart
Part number list
Catalog
Part number list
Number of items
30 items
60 items
90 items
1
Part number
0913553
0913566
Product size (width)
(mm)
Minimum order quantity
13
50 pieces
14
50 pieces
Unit price (excluding VAT)(Unit price including VAT)
Sort by
Standard shipping days
Sort by
1.07 €
(
1.27 €
)
16 working days
1.18 €
(
1.40 €
)
16 working days
1
Catalog
Products homepage
Open
Catalog (2-page spread)