• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Fuse modular terminal block PT 4-FSI

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3208943
3208951
3208964
Part NumberRelated toStandard Unit PriceVolume DiscountShipping Days?Nominal voltage
(V)

246.03 €

Available 3 Days 400

431.75 €

Available 3 Days 12

431.84 €

Available 3 Days 24

Loading...

  1. 1

Basic information

Total number of pins(Pole) 2 Color Black AWG 24 - 12
Clamp width(mm) 6.2 Connector cross section (fixed)(mm²) 0.2 - 6 Connector cross-section (flexible)(mm²) 0.2 - 4
Content(pc(s)) 50 Nominal current(A) 10 No. of rows 1
Product size (height)(mm) 36.5 Product size (length)(mm) 56 Product size (width)(mm) 6.2
Stripping length(mm) 10-12 Flammability rating V0 Connection (components) Quick-connect
Connector type (category) Fuse serial terminal Industrial goods Yes

Additional Products in this Category

Tech Support