Fuse modular terminal block PT 4-HESILA

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3211907

Part Number
3211907
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

9.14 €

50 7 Days

Loading...

  1. 1

Basic information

Total number of pins(Pole) 2 Color Black AWG 24 - 12
Clamp width(mm) 6.2 Connector cross section (fixed)(mm²) 0.2 - 6 Connector cross-section (flexible)(mm²) 0.2 - 4
Nominal voltage(V) 250 Nominal current(A) 6.3 No. of rows 1
Product size (height)(mm) 64.8 Product size (length)(mm) 56 Product size (width)(mm) 6.2
Stripping length(mm) 10-12 Flammability rating V0 Connection (components) Quick-connect
Connector type (category) Fuse serial terminal Industrial goods Yes

This page is Fuse modular terminal block PT 4-HESILA, part number 3211907.
You can find the detail information about specifications and dimensions on part number 3211907.

Tech Support