Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3036372 |
3036495 |
3036505 |
3037863 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Color | AWG | Contamination level | Nominal voltage (V) | Product size (length) (mm) | Stripping length (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|
7.74 € | 50 | 7 Days | Black | 28 - 10 | 3 | 400 | 86.5 | 10(max.) | |||
16.32 € | 50 | 7 Days | Black | 28 - 12 | 3 | 12 | 86.5 | 10(max.) | |||
16.32 € | 50 | 7 Days | Black | 28 - 12 | 3 | 24 | 86.5 | 10(max.) | |||
- | 50 | Quote | Red | 28 - 12 | - | 400 | - | - |
Loading...
Total number of pins(Pole) | 2 | Clamp width(mm) | 8.2 | Connector cross section (fixed)(mm²) | 0.08 - 6 |
---|---|---|---|---|---|
Connector cross-section (flexible)(mm²) | 0.08 - 4 | Nominal current(A) | 30 | No. of rows | 1 |
Product size (height)(mm) | 43.5 | Product size (width)(mm) | 8.2 | Flammability rating | V0 |
Connection (components) | Pull spring | Connector type (category) | Fuse serial terminal | Insulation material | PA |
Industrial goods | Yes |