Fuse modular terminal block ST 4-HESILA

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3038778

Part Number
3038778
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

15.72 €

50 7 Days

Loading...

  1. 1

Basic information

Total number of pins(Pole) 2 Color Black AWG 28 - 12
Clamp width(mm) 8.2 Connector cross section (fixed)(mm²) 0.08 - 6 Connector cross-section (flexible)(mm²) 0.08 - 4
Nominal voltage(V) 250 Nominal current(A) 10 No. of rows 1
Product size (height)(mm) 69 Product size (length)(mm) 76.5 Product size (width)(mm) 8.2
Stripping length(mm) 8-10 Flammability rating V0 Connection (components) Pull spring
Connector type (category) Fuse serial terminal Insulation material PA Industrial goods Yes

This page is Fuse modular terminal block ST 4-HESILA, part number 3038778.
You can find the detail information about specifications and dimensions on part number 3038778.

Tech Support