Fuse modular terminal block UK 10,3 CC HESILED

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3048616
3048629
3048632
3048690
Part NumberRelated toStandard Unit PriceVolume DiscountShipping Days?Total number of pins
(Pole)
AWG Clamp width
(mm)
Connector cross section (fixed)
(mm²)
Connector cross-section (flexible)
(mm²)
Content
(pc(s))
Nominal voltage
(V)
Product size (width)
(mm)
Stripping length
(mm)
Connector type (category) Insulation material Industrial goods

260.56 €

Available 3 Days 216 - 4181.5 - 251.5 - 25106001812(max.)Fuse serial terminalPAYes
-

212.32 €

Available 3 Days --361.50 - 251.50 - 25560--Fuse box feed-trough terminal--

201.01 €

Available 3 Days 216 - 4541.5 - 251.5 - 2536005412(max.)Fuse serial terminalPAYes

228.41 €

Available 3 Days 216 - 4181.5 - 251.5 - 25106901812(max.)Fuse serial terminalPAYes

Loading...

  1. 1

Basic information

Color Black Nominal current(A) 32 No. of rows 1
Product size (height)(mm) 65.5 Product size (length)(mm) 81 Flammability rating V0
Connection (components) Screws

Additional Products in this Category

Tech Support