Fuse modular terminal block UK 10,3-HESI

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3048386
3211236
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
AWG Connector cross-section (flexible)
(mm²)
Nominal voltage
(V)
Nominal current
(A)
Stripping length
(mm)

19.68 €

10 7 Days 16 - 61.5 - 166903212(max.)

6.88 €

30 7 Days 16 - 40.75 - 2510003011(max.)

Loading...

  1. 1

Basic information

Total number of pins(Pole) 2 Color Black Clamp width(mm) 18
Connector cross section (fixed)(mm²) 1.5 - 25 No. of rows 1 Product size (height)(mm) 65.5
Product size (length)(mm) 81 Product size (width)(mm) 18 Flammability rating V0
Connection (components) Screws Connector type (category) Fuse serial terminal Insulation material PA
Industrial goods Yes

Tech Support