• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Fuse modular terminal block UK 10-DREHSI

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3005109
3005507
3005688
3073953
Part NumberRelated toStandard Unit PriceVolume DiscountShipping Days?Total number of pins
(Pole)
AWG Connector cross section (fixed)
(mm²)
Connector cross-section (flexible)
(mm²)
Contamination level Content
(pc(s))
Operating voltage (range) Nominal voltage
(V)
Nominal current (details)
(A)
Product size (height)
(mm)
Product size (width)
(mm)
Stripping length
(mm)
Compatible with (details) Flammability rating Connector type (category) Material Insulation material Industrial goods

12.32 €

Available 2 Days 220 - 60.5 - 160.5 - 16-1250 max.5006.357.21211(max.)5x20 mm fuses with or without identification marksV0Fuse serial terminalInsulated polyamide 6.6 housingPANo

535.25 €

Available 3 Days 220 - 60.5 - 160.5 - 16350-400-57.51211(max.)-V2Fuse serial terminal-PAYes

637.97 €

Available 3 Days 220 - 60.5 - 160.5 - 16350-500-57.21211(max.)-V2Fuse serial terminal-PAYes
-

556.56 €

Available 3 Days --0.50 - 160.50 - 16-50-500-57.2---V2Fuse box feed-trough terminal---

Loading...

  1. 1

Basic information

Color Black Clamp width(mm) 12 Nominal current(A) 10
No. of rows 1 Product size (length)(mm) 62 Connection (components) Screws

Additional Products in this Category

Tech Support