Fuse modular terminal block UK 10-DREHSILA【50 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3005170
3005662
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal voltage
(V)

980.39 €

50 Pieces Per Package

1 pack 10 Days 500

980.39 €

50 Pieces Per Package

1 pack 9 Days 400

Loading...

  1. 1

Basic information

Total number of pins(Pole) 2 Color Black AWG 20 - 6
Clamp width(mm) 12 Connector cross section (fixed)(mm²) 0.5 - 16 Connector cross-section (flexible)(mm²) 0.5 - 16
Contamination level 3 Nominal current(A) 10 No. of rows 1
Product size (height)(mm) 57.2 Product size (length)(mm) 62 Product size (width)(mm) 12
Stripping length(mm) 11(max.) Flammability rating V2 Connection (components) Screws
Connector type (category) Fuse serial terminal Insulation material PA Industrial goods Yes

Tech Support