Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3000542 |
3004142 |
3004155 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Total number of pins (Pole) | AWG | Clamp width (mm) | Connector cross section (fixed) (mm²) | Connector cross-section (flexible) (mm²) | Contamination level | Nominal voltage (V) | Nominal current (A) | Product size (height) (mm) | Product size (length) (mm) | Flammability rating | Insulation material | Industrial goods | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
16.83 € | 50 | 7 Days | - | 24 - 10 | - | 0.20 - 6 | 0.20 - 4 | - | - | - | - | 58 | - | - | - | ||||
872.83 € | 50 Pieces Per Package | 1 pack | 8 Days | 2 | 24 - 12 | 8.2 | 0.2 - 4 | 0.2 - 4 | 3 | 800 | 6.3 | 56.5 | 72.5 | V0 | PA | Yes | |||
946.77 € | 50 Pieces Per Package | 1 pack | 7 Days | 2 | 24 - 12 | 8.2 | 0.2 - 4 | 0.2 - 4 | - | 800 | 6.3 | 56.5 | 72.5 | V2 | - | Yes |
Loading...
Color | Black | No. of rows | 1 | Product size (width)(mm) | 8.2 |
---|---|---|---|---|---|
Stripping length(mm) | 8(max.) | Connection (components) | Screws | Connector type (category) | Fuse serial terminal |
Configure
Basic Attributes
Total number of pins(Pole)
AWG
Clamp width(mm)
Connector cross section (fixed)(mm²)
Connector cross-section (flexible)(mm²)
Contamination level
Nominal voltage(V)
Nominal current(A)
Product size (height)(mm)
Product size (length)(mm)
Flammability rating
Insulation material
Industrial goods
Filter by standard shipping days
Optional Attributes