Fuse modular terminal block UK 5-HESILED

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3000540
3000541
3001006
3004126
3004139
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Total number of pins
(Pole)
AWG Clamp width
(mm)
Connector cross section (fixed)
(mm²)
Connector cross-section (flexible)
(mm²)
Contamination level Nominal voltage
(V)
Nominal current
(A)
Product size (height)
(mm)
Product size (length)
(mm)
Flammability rating Insulation material Industrial goods

15.84 €

50 7 Days 224 - 128.20.2 - 60.2 - 4-246.35058V0-Yes

15.84 €

50 51 Days -24 - 10-0.20 - 60.20 - 4----58---

19.68 €

50 7 Days 224 - 128.20.2 - 40.2 - 4-246.356.572.5V2-Yes

19.67 €

50 7 Days 224 - 128.20.2 - 40.2 - 43246.356.572.5V0PAYes

19.67 €

50 33 Days 224 - 128.20.2 - 40.2 - 4-606.356.572.5V2-Yes

Loading...

  1. 1

Basic information

Color Black No. of rows 1 Product size (width)(mm) 8.2
Stripping length(mm) 8(max.) Connection (components) Screws Connector type (category) Fuse serial terminal

Tech Support