• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Fuse modular terminal block UKK 5-HESILA

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0711616
0711629
Part NumberStandard Unit PriceVolume DiscountShipping Days?Nominal current
(A)

1,132.37 €

Available 15 Days 10

1,032.88 €

Available 15 Days 6.3

Loading...

  1. 1

Basic information

Total number of pins(Pole) 4 Color Black AWG 24 - 12
Clamp width(mm) 8.2 Connector cross section (fixed)(mm²) 0.2 - 4 Connector cross-section (flexible)(mm²) 0.2 - 4
Content(pc(s)) 50 Nominal voltage(V) 400 No. of rows 2
Product size (height)(mm) 79 Product size (length)(mm) 86.5 Product size (width)(mm) 8.2
Stripping length(mm) 8(max.) Flammability rating V0 Connection (components) Screws
Connector type (category) Fuse serial terminal Insulation material PA Industrial goods Yes

Additional Products in this Category

Tech Support