Fuse modular terminal block UKK 5-HESILED【1-50 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0711580
0711632
3026654
3049000
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal voltage
(V)
Nominal current
(A)
No. of rows Insulation material
-

1,688.91 €

50 Pieces Per Package

1 pack Available 29 Days 400322PA
-

1,907.53 €

50 Pieces Per Package

1 pack Available 7 Days 400101PA

31.36 €

50 7 Days 24322-

30.39 €

50 29 Days 246.32PA

Loading...

  1. 1

Basic information

Total number of pins(Pole) 4 Color Black AWG 24 - 12
Clamp width(mm) 8.2 Connector cross section (fixed)(mm²) 0.2 - 4 Connector cross-section (flexible)(mm²) 0.2 - 4
Product size (height)(mm) 79 Product size (length)(mm) 86.5 Product size (width)(mm) 8.2
Stripping length(mm) 8(max.) Flammability rating V0 Connection (components) Screws
Connector type (category) Fuse serial terminal Industrial goods Yes

Tech Support