Fuse modular terminal block UK-SI【1-50 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3118012
3118096
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color

476.19 €

50 Pieces Per Package

1 pack 7 Days Black

10.47 €

50 40 Days Blue

Loading...

  1. 1

Basic information

Total number of pins(Pole) 2 AWG 24 - 12 Clamp width(mm) 8.2
Connector cross section (fixed)(mm²) 0.2 - 4 Connector cross-section (flexible)(mm²) 0.2 - 4 Nominal voltage(V) 400
Nominal current(A) 6.3 No. of rows 1 Product size (height)(mm) 58
Product size (length)(mm) 59.5 Product size (width)(mm) 8.2 Stripping length(mm) 9(max.)
Flammability rating V0 Connection (components) Screws Connector type (category) Fuse serial terminal
Insulation material PA Industrial goods Yes

Tech Support