• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Fuse modular terminal block UT 4-HESI

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3046032
3060527
3074169
Part NumberRelated toStandard Unit PriceVolume DiscountShipping Days?Total number of pins
(Pole)
Color AWG Content
(pc(s))
Nominal current (details)
(A)
Product size (width)
(mm)
Stripping length
(mm)
Connector type (category) Insulation material Industrial goods

6.75 €

Available 2 Days 2Black26 - 1016.36.29(max.)Fuse serial terminalPANo
-

202.72 €

Available 3 Days -Blue-50---Fuse box feed-trough terminal--
-

202.72 €

Available 3 Days -Grey-50---Fuse box feed-trough terminal--

Loading...

  1. 1

Basic information

Clamp width(mm) 6.2 Connector cross section (fixed)(mm²) 0.14 - 6 Connector cross-section (flexible)(mm²) 0.14 - 6
Nominal voltage(V) 500 Nominal current(A) 6.3 No. of rows 1
Product size (height)(mm) 73 Product size (length)(mm) 57.8 Flammability rating V0
Connection (components) Screws

Additional Products in this Category

Tech Support