Fuse modular terminal block UT 4-HESILA

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3046100

Part Number
3046100
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

12.19 €

50 7 Days

Loading...

  1. 1

Basic information

Total number of pins(Pole) 2 Color Black AWG 26 - 10
Clamp width(mm) 6.2 Connector cross section (fixed)(mm²) 0.14 - 6 Connector cross-section (flexible)(mm²) 0.14 - 6
Nominal voltage(V) 250 Nominal current(A) 6.3 Nominal current (details)(A) 6.3
No. of rows 1 Product size (height)(mm) 73 Product size (length)(mm) 57.8
Product size (width)(mm) 6.2 Stripping length(mm) 9(max.) Flammability rating V0
Connection (components) Screws Connector type (category) Fuse serial terminal Industrial goods No

This page is Fuse modular terminal block UT 4-HESILA, part number 3046100.
You can find the detail information about specifications and dimensions on part number 3046100.

Tech Support