Fuse modular terminal block UT 4-PE / L / HESILED

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3214321
3214323
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal voltage
(V)

20.34 €

50 7 Days 24

20.34 €

50 7 Days 500

Loading...

  1. 1

Basic information

Color Black Clamp width(mm) 6.2 Connector cross section (fixed)(mm²) 0.14 - 6
Connector cross-section (flexible)(mm²) 0.14 - 6 Nominal current(A) 28 No. of rows 3
Product size (height)(mm) 88.9 Product size (length)(mm) 92.7 Flammability rating V0
Connection (components) Screws Connector type (category) Fuse box feed-trough terminal

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360