Manufacturer part number: 3046401
Brand: PHOENIX CONTACT
Price: 9.76 €
Delivery time: 7 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3046401
Total number of pins(Pole) | 2 | Color | Black | AWG | 24 - 8 |
---|---|---|---|---|---|
Clamp width(mm) | 8.2 | Connector cross section (fixed)(mm²) | 0.2 - 10 | Connector cross-section (flexible)(mm²) | 0.2 - 10 |
Contamination level | 3 | Nominal voltage(V) | 630 | Nominal current(A) | 10 |
No. of rows | 1 | Product size (height)(mm) | 73 | Product size (length)(mm) | 57.8 |
Product size (width)(mm) | 8.2 | Stripping length(mm) | 10(max.) | Flammability rating | V0 |
Connection (components) | Screws | Connector type (category) | Fuse serial terminal | Insulation material | PA |
Industrial goods | Yes |
This page is Fuse modular terminal block UT 6-HESI, part number 3046401.
You can find the detail information about specifications and dimensions on part number 3046401.