Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
0921037 |
3048742 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Color | Nominal voltage (details) (V) | Product size (length) (mm) | Product size (width) (mm) | Accessory type (serial terminals) | |
---|---|---|---|---|---|---|---|---|---|---|---|
- | 595.76 € | 50 Pieces Per Package | 1 pack | Available | 12 Days | Black | - | 42.5 | 5 | - | |
12.13 € | 50 | 29 Days | - | 300 | - | - | UniCard terminal identifier |
Loading...
Nominal current (details)(A) | 6.3 | Industrial goods | Yes |
---|
Configure
Basic Attributes
Color
Nominal voltage (details)(V)
Product size (length)(mm)
Product size (width)(mm)
Accessory type (serial terminals)
Filter by standard shipping days
Optional Attributes