Fuse terminal block PTC

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3270197
3270200
3270203
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal voltage
(V)

9.19 €

50 7 Days 250

4.05 €

50 7 Days 500

8.90 €

50 7 Days 24

Loading...

  1. 1

Basic information

Color Black Clamp width(mm) 8.2 Connector cross section (fixed)(mm²) 0.20 - 6
Connector cross-section (flexible)(mm²) 0.20 - 4 Nominal current(A) 6.3 No. of rows 1
Product size (height)(mm) 42.8 Product size (length)(mm) 67.8 Flammability rating V0
Connection (components) Push-lock spring terminal Connector type (category) Fuse box feed-trough terminal

Tech Support