Fuse terminal block PTTB

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3211886
3211888
3211892
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

5.57 €

50 7 Days

13.45 €

50 7 Days

13.45 €

50 7 Days

Loading...

  1. 1

Basic information

Color Black Clamp width(mm) 6.2 Connector cross section (fixed)(mm²) 0.20 - 6
Connector cross-section (flexible)(mm²) 0.20 - 4 Nominal voltage(V) 500 Nominal current(A) 28
No. of rows 2 Product size (height)(mm) 75.5 Product size (length)(mm) 102.9
Flammability rating V0 Connection (components) Push-lock spring terminal Connector type (category) Fuse box feed-trough terminal

Tech Support