Manufacturer part number: 3210173
Brand: PHOENIX CONTACT
Price: 3.54 €
Delivery time: 7 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3210173
Total number of pins(Pole) | 4 | Color | Orange | Clamp width(mm) | 5.2 |
---|---|---|---|---|---|
Connector cross section (fixed)(mm²) | 0.14 - 4 | Connector cross-section (flexible)(mm²) | 0.14 - 2.50 | Nominal voltage(V) | 400 |
Nominal current(A) | 20 | No. of rows | 1 | Product size (height)(mm) | 36.5 |
Flammability rating | V0 | Connection (components) | Push-in connector | Connector type (category) | Disconnect terminal |
Industrial goods | Yes |
This page is Gauge-separator terminal PT 2,5-QUATTO-MT, part number 3210173.
You can find the detail information about specifications and dimensions on part number 3210173.