Gauge-separator terminal PT 4-MT

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3211934

Part Number
3211934
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

2.81 €

100 7 Days

Loading...

  1. 1

Basic information

Total number of pins(Pole) 2 Color Blue Clamp width(mm) 6.2
Connector cross section (fixed)(mm²) 0.20 - 6 Connector cross-section (flexible)(mm²) 0.20 - 4 Nominal voltage(V) 400
Nominal current(A) 20 No. of rows 1 Product size (height)(mm) 36.5
Flammability rating V0 Connection (components) Push-in connector Connector type (category) Disconnect terminal
Industrial goods Yes

This page is Gauge-separator terminal PT 4-MT, part number 3211934.
You can find the detail information about specifications and dimensions on part number 3211934.

Tech Support