Manufacturer part number: 3212160
Brand: PHOENIX CONTACT
Price: 3.77 €
Delivery time: 7 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3212160
Total number of pins(Pole) | 2 | Color | Grey | Clamp width(mm) | 8.2 |
---|---|---|---|---|---|
Connector cross section (fixed)(mm²) | 0.50 - 10 | Connector cross-section (flexible)(mm²) | 0.50 - 6 | Nominal voltage(V) | 500 |
Nominal current(A) | 20 | No. of rows | 1 | Product size (height)(mm) | 43.7 |
Flammability rating | V0 | Connection (components) | Push-in connector | Connector type (category) | Disconnect terminal |
Industrial goods | Yes |
This page is Gauge-separator terminal PT 6-MT, part number 3212160.
You can find the detail information about specifications and dimensions on part number 3212160.