Gauge-separator terminal PTC 2,5-MT

Gauge-separator terminal PTC 2,5-MT

Product Details:

Manufacturer part number: 3270079

Brand: PHOENIX CONTACT

Price: 2.52

Delivery time: 7 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3270079

Part Number
3270079
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

2.52 €

100 7 Days

Loading...

  1. 1

Basic information

Total number of pins(Pole) 2 Color Grey Clamp width(mm) -60
Nominal voltage(V) 500 Nominal current(A) 1.5 No. of rows 1
Product size (height)(mm) 130 Flammability rating V0 Connection (components) Push-in connector
Connector type (category) Disconnect terminal Industrial goods Yes

This page is Gauge-separator terminal PTC 2,5-MT, part number 3270079.
You can find the detail information about specifications and dimensions on part number 3270079.

Tech Support