Gauge-separator terminal UTTB 2,5-MT-P / P

Gauge-separator terminal UTTB 2,5-MT-P / P

Product Details:

Manufacturer part number: 3044640

Brand: PHOENIX CONTACT

Price: 6.85

Delivery time: 23 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3044640

Part Number
3044640
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

6.85 €

50 23 Days

Loading...

  1. 1

Basic information

Total number of pins(Pole) 2 Color Grey Clamp width(mm) 5.2
Connector cross section (fixed)(mm²) 0.14 - 4 Connector cross-section (flexible)(mm²) 0.14 - 4 Nominal voltage(V) 400
Nominal current(A) 22 No. of rows 2 Product size (height)(mm) 65
Flammability rating V0 Connection (components) Screws Connector type (category) Disconnect terminal
Industrial goods Yes

This page is Gauge-separator terminal UTTB 2,5-MT-P / P, part number 3044640.
You can find the detail information about specifications and dimensions on part number 3044640.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360