Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
0790527 |
0790556 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | AWG | Clamp width (mm) | Connector cross section (fixed) (mm²) | Connector cross-section (flexible) (mm²) | Product size (height) (mm) | Product size (width) (mm) | Flammability rating | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
650.43 € | 50 Pieces Per Package | 1 pack | Available | 7 Days | 26 - 10 | 12 | 0.1 - 6 | 0.1 - 6 | 52 | 12 | V0 | |
606.69 € | 50 Pieces Per Package | 1 pack | Available | 7 Days | 26 - 14 | 10 | 0.1 - 2.5 | 0.1 - 2.5 | 45.5 | 10 | V2 |
Loading...
Total number of pins(Pole) | 2 | Color | Green-yellow | No. of rows | 1 |
---|---|---|---|---|---|
Product size (length)(mm) | 43.5 | Connection (components) | Bolt fixings | Connector type (category) | Tripleport PG terminal |
Insulation material | PA | Industrial goods | Yes |
Configure
Basic Attributes
AWG
Clamp width(mm)
Connector cross section (fixed)(mm²)
Connector cross-section (flexible)(mm²)
Product size (height)(mm)
Product size (width)(mm)
Flammability rating
Filter by standard shipping days
Optional Attributes