Manufacturer part number: 3208745
Brand: PHOENIX CONTACT
Price: 6.45 €
Delivery time: 7 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3208745
Total number of pins(Pole) | 3 | Color | Green-yellow | AWG | 20 - 6 |
---|---|---|---|---|---|
Clamp width(mm) | 10.2 | Connector cross section (fixed)(mm²) | 0.5 - 16 | Connector cross-section (flexible)(mm²) | 0.5 - 10 |
Nominal current(A) | 57 | No. of rows | 1 | Product size (height)(mm) | 49.5 |
Product size (length)(mm) | 88.9 | Product size (width)(mm) | 10.2 | Stripping length(mm) | 18(max.) |
Flammability rating | V0 | Connection (components) | Quick-connect | Connector type (category) | Tripleport PG terminal |
Insulation material | PA | Industrial goods | Yes |
This page is Ground modular terminal block PT 10-TWIN-PE, part number 3208745.
You can find the detail information about specifications and dimensions on part number 3208745.