Ground modular terminal block PTS 1,5

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3214479
3214563
3214725
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Total number of pins
(Pole)
Insulation material

2.79 €

100 74 Days 2-

2.66 €

100 7 Days 2PA

3.45 €

100 7 Days 3-

Loading...

  1. 1

Basic information

Color Green-yellow AWG 26 - 14 Clamp width(mm) 3.5
Connector cross section (fixed)(mm²) 0.14 - 1.5 Connector cross-section (flexible)(mm²) 0.14 - 1.5 No. of rows 1
Product size (height)(mm) 37 Product size (length)(mm) 50.7 Product size (width)(mm) 3.5
Stripping length(mm) 8-10 Flammability rating V0 Connection (components) Quick-connect
Connector type (category) Tripleport PG terminal Industrial goods Yes

Tech Support