Ground modular terminal block ST

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3036136

Part Number
3036136
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

6.67 €

50 7 Days

Loading...

  1. 1

Basic information

Total number of pins(Pole) 2 Color Green-yellow AWG 24 - 6
Clamp width(mm) 10.2 Connector cross section(mm²) rigid 1.5 - 16 mm² · flexible 0.2 - 10 mm² Connector cross section (fixed)(mm²) 0.2 - 16
Connector cross-section (flexible)(mm²) 0.2 - 10 Nominal current(A) 57 No. of rows 1
Product size (height)(mm) 50.3 Product size (length)(mm) 71.5 Product size (width)(mm) 10.2
Stripping length(mm) 18(max.) Flammability rating V0 Connection (components) Pull spring
Connector type (category) Tripleport PG terminal Insulation material PA Industrial goods No

This page is Ground modular terminal block ST, part number 3036136.
You can find the detail information about specifications and dimensions on part number 3036136.

Tech Support