Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3035302
Total number of pins(Pole) | 3 | Color | Green-yellow | AWG | 24 - 6 |
---|---|---|---|---|---|
Clamp width(mm) | 10.2 | Connector cross section (fixed)(mm²) | 0.2 - 16 | Connector cross-section (flexible)(mm²) | 0.2 - 10 |
No. of rows | 1 | Product size (height)(mm) | 50.3 | Product size (length)(mm) | 97 |
Product size (width)(mm) | 10.2 | Stripping length(mm) | 15(max.) | Flammability rating | V0 |
Connection (components) | Pull spring | Connector type (category) | PG terminal | Insulation material | PA |
Industrial goods | Yes |
This page is Ground modular terminal block ST 10-TWIN-PE, part number 3035302.
You can find the detail information about specifications and dimensions on part number 3035302.