Feed-through terminal block UK 2,5 N

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0719074
0719090
0719100
3003350
3026780
3038011
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color AWG Connector cross section (fixed)
(mm²)
Insulation material Industrial goods
-

3.40 €

1 Available 3 Days Red24 - 120.2 - 4PANo
-

2.89 €

1 Available 3 Days White24 - 120.2 - 4PANo
-

2.57 €

1 Available 21 Days Black24 - 120.2 - 2.5PANo

2.37 €

1 Available 3 Days Blue24 - 140.2 - 4-No

-

150 Quote Orange24 - 140.2 - 4-Yes

1.94 €

100 7 Days Yellow24 - 140.2 - 4-Yes

Loading...

  1. 1

Basic information

Total number of pins(Pole) 2 Clamp width(mm) 5.2 Connector cross-section (flexible)(mm²) 0.2 - 2.5
Nominal voltage(V) 800 Nominal current(A) 24 No. of rows 1
Product size (height)(mm) 42 Product size (length)(mm) 42.5 Product size (width)(mm) 5.2
Stripping length(mm) 7(max.) Flammability rating V2 Connection (components) Screws
Connector type (category) Continuity

Tech Support