Feed-through terminal block UK 3 N【50 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0719113
0719126
0719139
0719142
3001501
3001514
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color AWG Connector cross section (fixed)
(mm²)
Contamination level
-

108.93 €

50 Pieces Per Package

1 pack Available 4 Days Orange24 - 120.2 - 4-
-

114.37 €

50 Pieces Per Package

1 pack Available 4 Days Yellow24 - 120.2 - 4-
-

114.37 €

50 Pieces Per Package

1 pack Available 4 Days Red24 - 120.2 - 2.5-
-

108.93 €

50 Pieces Per Package

1 pack Available 4 Days Green24 - 120.2 - 4-

119.83 €

50 Pieces Per Package

1 pack Available 3 Days Grey24 - 140.2 - 43

93.68 €

50 Pieces Per Package

1 pack Available 4 Days Blue24 - 140.2 - 43

Loading...

  1. 1

Basic information

Total number of pins(Pole) 2 Clamp width(mm) 5.2 Connector cross-section (flexible)(mm²) 0.2 - 2.5
Nominal voltage(V) 800 Nominal current(A) 24 No. of rows 1
Product size (height)(mm) 47 Product size (length)(mm) 42.5 Product size (width)(mm) 5.2
Stripping length(mm) 8(max.) Flammability rating V0 Connection (components) Screws
Connector type (category) Continuity Insulation material PA Industrial goods Yes

Tech Support