Manufacturer part number: 3074130
Brand: PHOENIX CONTACT
Price: 431.37 €
Delivery time: 8 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3074130
Total number of pins(Pole) | 2 | Color | Grey | AWG | 8 - 2 |
---|---|---|---|---|---|
Clamp width(mm) | 16 | Connector cross section (fixed)(mm²) | 10 - 35 | Connector cross-section (flexible)(mm²) | 10 - 35 |
Nominal voltage(V) | 1000 | Nominal current(A) | 125 | No. of rows | 1 |
Product size (height)(mm) | 62 | Product size (length)(mm) | 54.5 | Product size (width)(mm) | 16 |
Stripping length(mm) | 16(max.) | Flammability rating | V0 | Connection (components) | Screws |
Connector type (category) | Continuity | Industrial goods | Yes |
This page is Feed-through terminal block UK 35 N, part number 3074130.
You can find the detail information about specifications and dimensions on part number 3074130.