Feed-through terminal block UK 3D-MSTBV

Feed-through terminal block UK 3D-MSTBV

Product Details:

Manufacturer part number: 3002131

Brand: PHOENIX CONTACT

Price: 5.30

Delivery time: 7 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3002131

Part Number
3002131
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

5.30 €

50 7 Days

Loading...

  1. 1

Basic information

Total number of pins(Pole) 3 Color Grey AWG 24 - 12
Clamp width(mm) 5.08 Connector cross section (fixed)(mm²) 0.2 - 4 Connector cross-section (flexible)(mm²) 0.2 - 2.5
Nominal voltage(V) 250 Nominal current(A) 24 No. of rows 2
Product size (width)(mm) 5.08 Stripping length(mm) 8(max.) Flammability rating V2
Connection (components) Plug & Clip Connector type (category) Continuity Insulation material PA
Industrial goods Yes

This page is Feed-through terminal block UK 3D-MSTBV, part number 3002131.
You can find the detail information about specifications and dimensions on part number 3002131.

Tech Support