Feed-through terminal block UK 3-TWIN-PE【50 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1923128

Part Number
1923128
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

458.03 €

50 Pieces Per Package

1 pack Available 6 Days

Loading...

  1. 1

Basic information

Total number of pins(Pole) 3 Color Green-yellow AWG 24 - 14
Clamp width(mm) 5.2 Connector cross section (fixed)(mm²) 0.2 - 2.5 Connector cross-section (flexible)(mm²) 0.2 - 2.5
No. of rows 2 Product size (height)(mm) 47 Product size (length)(mm) 50.5
Product size (width)(mm) 5.2 Stripping length(mm) 8(max.) Flammability rating V0
Connection (components) Screws Connector type (category) Continuity Insulation material PA
Industrial goods Yes

This page is Feed-through terminal block UK 3-TWIN-PE, part number 1923128.
You can find the detail information about specifications and dimensions on part number 1923128.

Tech Support