Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3004016 |
3004090 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Color | AWG | Flammability rating | |
---|---|---|---|---|---|---|---|---|---|
174.89 € | 50 Pieces Per Package | 1 pack | Available | 8 Days | Grey | 24 - 10 | V0 | ||
180.36 € | 50 Pieces Per Package | 1 pack | Available | 7 Days | Blue | 24 - 12 | - |
Loading...
Total number of pins(Pole) | 2 | Clamp width(mm) | 6.2 | Connector cross section (fixed)(mm²) | 0.2 - 4 |
---|---|---|---|---|---|
Connector cross-section (flexible)(mm²) | 0.2 - 4 | Nominal voltage(V) | 800 | Nominal current(A) | 32 |
No. of rows | 1 | Product size (height)(mm) | 47 | Product size (length)(mm) | 42.5 |
Product size (width)(mm) | 6.2 | Stripping length(mm) | 8(max.) | Connection (components) | Screws |
Connector type (category) | Continuity | Insulation material | PA | Industrial goods | Yes |