Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1923047 |
1923144 |
1923160 |
3216066 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Color | Contamination level | Insulation material | |
---|---|---|---|---|---|---|---|---|---|
202.21 € | 50 Pieces Per Package | 1 pack | Available | 10 Days | Blue | 3 | PA | ||
3.71 € | 50 | 75 Days | Yellow | - | - | ||||
3.71 € | 50 | 75 Days | Green | - | - | ||||
3.73 € | 50 | 72 Days | Brown | - | - |
Loading...
Total number of pins(Pole) | 3 | AWG | 24 - 12 | Clamp width(mm) | 6.2 |
---|---|---|---|---|---|
Connector cross section (fixed)(mm²) | 0.2 - 4 | Connector cross-section (flexible)(mm²) | 0.2 - 4 | Nominal voltage(V) | 500 |
Nominal current(A) | 32 | No. of rows | 2 | Product size (height)(mm) | 47 |
Product size (length)(mm) | 50.5 | Product size (width)(mm) | 6.2 | Stripping length(mm) | 8(max.) |
Flammability rating | V2 | Connection (components) | Screws | Connector type (category) | Continuity |
Industrial goods | Yes |