Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
0719223 |
0719236 |
0719249 |
3004977 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Color | AWG | Contamination level | |
---|---|---|---|---|---|---|---|---|---|
- | 163.96 € | 50 Pieces Per Package | 1 pack | Available | 6 Days | Red | 24 - 8 | - | |
- | 163.96 € | 50 Pieces Per Package | 1 pack | Available | 6 Days | Black | 24 - 8 | - | |
- | 163.96 € | 50 Pieces Per Package | 1 pack | Available | 6 Days | Yellow | 24 - 8 | - | |
147.05 € | 50 Pieces Per Package | 1 pack | Available | 6 Days | Blue | 24 - 10 | 3 |
Loading...
Total number of pins(Pole) | 2 | Clamp width(mm) | 8.2 | Connector cross section (fixed)(mm²) | 0.2 - 10 |
---|---|---|---|---|---|
Connector cross-section (flexible)(mm²) | 0.2 - 6 | Nominal voltage(V) | 800 | Nominal current(A) | 41 |
No. of rows | 1 | Product size (height)(mm) | 47 | Product size (length)(mm) | 42.5 |
Product size (width)(mm) | 8.2 | Stripping length(mm) | 10(max.) | Flammability rating | V0 |
Connection (components) | Screws | Connector type (category) | Continuity | Insulation material | PA |
Industrial goods | Yes |