Feed-through terminal block UKK 4-FS / FS

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2771133

Part Number
2771133
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

4.39 €

50 61 Days

Loading...

  1. 1

Basic information

Total number of pins(Pole) 8 Color Grey AWG 20 - 10
Clamp width(mm) 6.2 Connector cross section (fixed)(mm²) 0.5 - 6 Connector cross-section (flexible)(mm²) 0.5 - 6
Nominal voltage(V) 400 Nominal current(A) 20 No. of rows 2
Product size (height)(mm) 59 Product size (length)(mm) 72 Product size (width)(mm) 6.2
Flammability rating V0 Connection (components) Type C CEE 7/16 plug 2.8 mm Connector type (category) Continuity
Insulation material PA Industrial goods Yes

This page is Feed-through terminal block UKK 4-FS / FS, part number 2771133.
You can find the detail information about specifications and dimensions on part number 2771133.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360