Feed-through terminal block UKKB 10 / 2,5

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2771007

Part Number
2771007
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

10.42 €

50 40 Days

Loading...

  1. 1

Basic information

Total number of pins(Pole) 6 Color Grey AWG 20 - 8
Clamp width(mm) 10.2 Connector cross section (fixed)(mm²) 0.5 - 16 Connector cross-section (flexible)(mm²) 0.5 - 10
Nominal voltage(V) 500 Nominal current(A) 57 No. of rows 2
Product size (height)(mm) 73 Product size (length)(mm) 77.5 Product size (width)(mm) 10.2
Stripping length(mm) 11(max.) Flammability rating V0 Connection (components) Screws
Connector type (category) Continuity Insulation material PA Industrial goods Yes

This page is Feed-through terminal block UKKB 10 / 2,5, part number 2771007.
You can find the detail information about specifications and dimensions on part number 2771007.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360