Manufacturer part number: 3003567
Brand: PHOENIX CONTACT
Price: 22.54 €
Delivery time: 7 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3003567
Total number of pins(Pole) | 4 | Color | Grey | AWG | 20 - 6 |
---|---|---|---|---|---|
Clamp width(mm) | 10.2 | Connector cross section (fixed)(mm²) | 0.5 - 16 | Connector cross-section (flexible)(mm²) | 0.5 - 10 |
Nominal voltage(V) | 500 | Nominal current(A) | 57 | No. of rows | 2 |
Product size (height)(mm) | 73 | Product size (length)(mm) | 77.5 | Product size (width)(mm) | 10.2 |
Stripping length(mm) | 11(max.) | Flammability rating | V0 | Connection (components) | Screws |
Connector type (category) | Continuity | Insulation material | PA | Industrial goods | Yes |
This page is Feed-through terminal block UKKB 10-PV, part number 3003567.
You can find the detail information about specifications and dimensions on part number 3003567.