Feed-through terminal block USSTD

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3070325

Part Number
3070325
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

7.41 €

50 7 Days

Loading...

  1. 1

Basic information

Total number of pins(Pole) 2 Color Grey AWG 24 - 10
Clamp width(mm) 8.2 Connector cross section (fixed)(mm²) 0.2 - 10 Connector cross-section (flexible)(mm²) 0.2 - 6
Nominal voltage(V) 500 Nominal current(A) 41 No. of rows 1
Product size (height)(mm) 52 Product size (length)(mm) 82 Product size (width)(mm) 8.2
Stripping length(mm) 12(max.) Flammability rating V0 Connection (components) Screws
Connector type (category) Continuity Industrial goods Yes

This page is Feed-through terminal block USSTD, part number 3070325.
You can find the detail information about specifications and dimensions on part number 3070325.

Tech Support