Feed-through terminal block UT 10

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3046281
3046294
3046304
3046317
3046320
3046333
3064247
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color Contamination level Product size (height)
(mm)
Insulation material

2.27 €

100 74 Days Orange347.5PA

2.27 €

100 74 Days Yellow347.5PA

2.14 €

100 7 Days Red347.5PA

2.27 €

100 7 Days White347.5PA

2.14 €

100 7 Days Black347.5PA

2.27 €

100 74 Days Green347.5PA

2.28 €

100 74 Days Grey-46.9-

Loading...

  1. 1

Basic information

Total number of pins(Pole) 2 AWG 20 - 6 Clamp width(mm) 10.2
Connector cross section (fixed)(mm²) 0.5 - 16 Connector cross-section (flexible)(mm²) 0.5 - 16 Nominal voltage(V) 1000
Nominal current(A) 57 No. of rows 1 Product size (length)(mm) 47.7
Product size (width)(mm) 10.2 Stripping length(mm) 10(max.) Flammability rating V0
Connection (components) Screws Connector type (category) Continuity Industrial goods Yes

Tech Support