Feed-through terminal block UT 16

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3044199
3044209
3047468
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color Contamination level Product size (height)
(mm)
Insulation material

2.66 €

100 7 Days Grey354.4PA

2.66 €

100 7 Days Blue354.4PA

2.72 €

100 7 Days Orange-55-

Loading...

  1. 1

Basic information

Total number of pins(Pole) 2 AWG 16 - 4 Clamp width(mm) 12.2
Connector cross section (fixed)(mm²) 1.5 - 25 Connector cross-section (flexible)(mm²) 1.5 - 25 Nominal voltage(V) 1000
Nominal current(A) 76 No. of rows 1 Product size (length)(mm) 55.5
Product size (width)(mm) 12.2 Stripping length(mm) 14(max.) Flammability rating V0
Connection (components) Screws Connector type (category) Continuity Industrial goods Yes

Tech Support