Feed-through terminal block UT 35

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3044225
3044238
3047727
3047743
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color AWG Connector cross section (fixed)
(mm²)
Contamination level Nominal voltage
(V)
Insulation material

5.71 €

50 7 Days Grey16 - 11.5 - 5031000PA

5.71 €

50 7 Days Blue16 - 11.5 - 5031000PA

5.71 €

50 7 Days Grey16 - 11.5 - 50-1000-

8.78 €

50 7 Days Green-yellow16 - 21.5 - 35--PA

Loading...

  1. 1

Basic information

Total number of pins(Pole) 2 Clamp width(mm) 16 Connector cross-section (flexible)(mm²) 1.5 - 50
Nominal current(A) 125 No. of rows 1 Product size (height)(mm) 65.1
Product size (length)(mm) 61.2 Product size (width)(mm) 16 Stripping length(mm) 18(max.)
Flammability rating V0 Connection (components) Screws Connector type (category) Continuity
Industrial goods Yes

Tech Support