Feed-through terminal block UT 4-FE

Feed-through terminal block UT 4-FE

Product Details:

Manufacturer part number: 3047617

Brand: PHOENIX CONTACT

Price: 1.25

Delivery time: 7 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3047617

Part Number
3047617
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1.25 €

150 7 Days

Loading...

  1. 1

Basic information

Total number of pins(Pole) 2 Color Black-yellow AWG 26 - 10
Clamp width(mm) 6.2 Connector cross section (fixed)(mm²) 0.14 - 6 Connector cross-section (flexible)(mm²) 0.14 - 6
Nominal voltage(V) 1000 Nominal current(A) 41 No. of rows 1
Product size (height)(mm) 47.5 Product size (length)(mm) 46.9 Product size (width)(mm) 6.2
Stripping length(mm) 9(max.) Connection (components) Screws Connector type (category) Continuity
Industrial goods Yes

This page is Feed-through terminal block UT 4-FE, part number 3047617.
You can find the detail information about specifications and dimensions on part number 3047617.

Tech Support