Feed-through terminal block UT 4-MTD

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3046184
3046197
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color Nominal current
(A)

1.32 €

150 7 Days Grey32

1.32 €

150 7 Days Blue41

Loading...

  1. 1

Basic information

Total number of pins(Pole) 2 AWG 26 - 10 Clamp width(mm) 6.2
Connector cross section (fixed)(mm²) 0.14 - 6 Connector cross-section (flexible)(mm²) 0.14 - 6 Nominal voltage(V) 800
No. of rows 1 Product size (height)(mm) 47.5 Product size (length)(mm) 57.8
Product size (width)(mm) 6.2 Stripping length(mm) 9(max.) Flammability rating V0
Connection (components) Screws Connector type (category) Continuity Industrial goods Yes

Tech Support